Reference: 33723
Catalogue: Ventilacion
EAN: 8421776168930
Tariff Item: 8414510090
MERCADO GLOBAL: Si
ERP applies?: 0
Series: 3389
Diffusor material: Glass
Blade material: Plywood
Diffuser finish: Opal
IP: 20
Power max.(W): 8W
Hertz: 50Hz
Light source: E14
Light source included: No
No. Bulb socket: 2
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B
Recommended bulb: 17461
Voltage: 220V-240V
Total height: 370
Length: 1070
Depth: 1070
Total diameter: 1070
Canopy diameter: 130
Ceiling/light kit diameter: 225
Related accessory: 33928
Engine type: AC
No of blades: 3
PALAS REVERSIBLES: 1
Number of speeds: 3
W: 15-24-46
RPM: 146-182-256
Additional rods included in the box: No
Unit box per Master box: 1
Individual box height (MM): 250
Individual box width (MM): 285
Length individual box (MM): 490
Volume Box Ind. Trawl: 0.034913
PCS: 24
Net weight consolidated item: 5,67