Publish your products
ALO L White/wood fan DC SMART
ALO L White/wood fan DC SMART

    ALO L White/wood fan DC SMART

    ALO L is a ceiling fan with a DC motor with modern lines, ideal for rooms from 17.6 m² to 28 m². Made of steel and wooden blades. It is activated using a remote control (included). This white fan has 6 adjustable speeds, a reverse function and can be installed on inclined ceilings. SMART version. Remember that it is necessary to add the Smart receiver Ref. 34150-26, which must be purchased separately.
    Specification
    • Reference: 33728DCWP

      Catalogue: Ventilacion

      EAN: 8421776350731

      Tariff Item: 8414510090

      Clase ETIM - ETIM 9.0: EC011012

      MERCADO GLOBAL: Si

      MERCADO 110: Si

      ERP applies?: No

      Fixing: Ceiling

      Serie: 3379

      Body material: Steel

      Blade material: Wood

      Body finish: White

      IP: 20

      Type: I

      Hertz: 50/60Hz

      Voltage: 100V-240V

      Sea Side Suitable: 0

      Total height: 320

      Total diameter: 1520

      Canopy diameter: 150

      Related accessory: 33974

      Engine type: DC

      No of blades: 3

      PALAS REVERSIBLES: 0

      Number of speeds: 6

      W: 6-10-13-19-26-35

      RPM: 97-120-136-158-179-196

      Additional rods included in the box: No

      Volume Box Ind. Trawl: 0.054768

      Gross weight of box Ind. Trawl: 4.3

      Net weight consolidated item: 4,10

    Technical specification
    • Unique ref.33728DCWP_-_ALO-L-White-wood-fan-DC-SMART
    • Product familyFan
    • Product groupWithout Light
    • TypeObject (single object)
    • Date of publishing2024-10-07
    • Edition number1
    Related
    • Material mainSteel
    • Weight Net (Kg)410
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit