Reference: 33729
Catalogue: Ventilacion
EAN: 8421776231467
Tariff Item: 8414510090
Clase ETIM - ETIM 9.0: EC011012
MERCADO GLOBAL: Si
ERP applies?: No
Fixing: Ceiling
Series: 3729
Blade material: ABS
IP: 20
Hertz: 50/60Hz
Voltage: 220V-240V
Total height: 355
Length: 1300
Depth: 1300
Total diameter: 1320
Canopy diameter: 130
Related accessory: 33974
Engine type: DC
No of blades: 3
PALAS REVERSIBLES: 0
Number of speeds: 6
W: 4-6-10-17-23-31
RPM: 104-130-160-196-214-236
Additional rods included in the box: Yes
Unit box per Master box: 1
Individual box height (MM): 230
Individual box width (MM): 300
Length individual box (MM): 765
Volume Box Ind. Trawl: 0.052785
Gross weight of box Ind. Trawl: 4.4
PCS: 20
Net weight consolidated item: 3.52