Reference: 33822
Catalogue: Ventilacion
EAN: 8421776357372
Tariff Item: 8414510090
Clase ETIM - ETIM 9.0: EC011012
MERCADO GLOBAL: Si
MERCADO 110: No
ERP applies?: No
Fixing: Ceiling
Serie: 3319
Body material: Steel
Blade material: ABS
Body finish: Matt Black
IP: 20
Type: I
Hertz: 50/60Hz
Voltage: 220V-240V
Sea Side Suitable: 0
Total height: 235
Total diameter: 900
Canopy diameter: 130
Ceiling/light kit diameter: 120
Related accessory: 33974
Engine type: DC
No of blades: 3
PALAS REVERSIBLES: 0
Number of speeds: 6
W: 3-5-7-12-18-26
RPM: 113-150-195-244-286-327
Additional rods included in the box: No
Volume Box Ind. Trawl: 0.0289
Gross weight of box Ind. Trawl: 4.15
Net weight consolidated item: 3,00