Reference: 33825
Catalogue: Ventilacion
EAN: 8421776356597
Tariff Item: 8414510090
Clase ETIM - ETIM 9.0: EC011012
MERCADO GLOBAL: Si
MERCADO 110: No
ERP applies?: No
Fixing: Ceiling
Serie: 3330
Body material: Steel
Blade material: ABS
Body finish: Matt Black
IP: 20
Type: I
Hertz: 50/60Hz
Voltage: 220V-240V
Sea Side Suitable: 0
Total height: 243
Total diameter: 900
Canopy diameter: 130
Ceiling/light kit diameter: 145
Related accessory: 33974
Engine type: DC
No of blades: 3
PALAS REVERSIBLES: 0
Number of speeds: 6
W: 4-7-10-16-21-30
RPM: 110-162-197-238-267-300
Additional rods included in the box: No
Gross weight of box Ind. Trawl: 0.01
Net weight consolidated item: 3,00