Publish your products
TAKI Light kit white Ø150

TAKI Light kit white Ø150

TAKI is a Ø150 white CCT dimmable light kit. Its lighting source is dimmable LED included.
Specification
  • Reference: 3L003

    Catalogue: Ventilacion

    EAN: 8421776356375

    Tariff Item: 8414900090

    Clase ETIM - ETIM 9.0: EC011606

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    ERP registration number: 1903849

    Serie: 0060

    Light Source Energy Class: E

    Light Source Code: L00330

    Power max (W): 20

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 831

    Adjustable K range: 2700 - 4000 - 6000K

    TEMPERATURA DE COLOR REGULABLE (K): 1

    CRI: 85

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    Net weight consolidated item: 0,30

Technical specification
  • Unique ref.3L003_-_TAKI-Light-kit-white-150
  • Product familyFan
  • Product groupLIGHT KIT
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)30
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit