Publish your products
Accessory downrod 900mm Ø26 white for TYPHOON

Accessory downrod 900mm Ø26 white for TYPHOON

This white fan extension post has a length of 900mm, a diameter of Ø26 and is designed as a complement to the TYPHOON ceiling fan.
Specification
  • Reference: 3T091108

    Catalogue: Ventilacion

    EAN: 8421776377936

    Tariff Item: 8414900090

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: 0

    Serie: 3400

    Body finish: Matt White

    Length: 900

    Total diameter: 26

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.027

    Gross weight of box Ind. Trawl: 0.578

    Net weight consolidated item: 0,94

Technical specification
  • Unique ref.3T091108_-_Accessory-downrod-900mm-26-white-for-TYPHOON
  • Product familyFan
  • Product groupACCESSORIES
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)94
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit