Publish your products
STAN Honeycomb panel accessory

STAN Honeycomb panel accessory

Accessory that allows minimizing the residual halo of light from the STAN luminaire, producing an anti-reflective effect
Specification
  • Reference: 43730

    Catalogue: Iluminación

    EAN: 8421776168305

    Tariff Item: 9405990090

    Clase ETIM - ETIM 9.0: EC002558

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Series: 4372

    Total height: 57

    Length: 57

    Depth: 29

    Total diameter: 57

    Additional rods included in the box: No

    Unit box per Master box: 300

    Gross weight of box Ind. Trawl: 0.048

    PCS: 0

    Net weight consolidated item: 0.034

Technical specification
  • Unique ref.43730_-_STAN-Honeycomb-panel-accessory
  • Product familyInterior
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.034
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit