Publish your products
NESO POINT6 2700K 12° white

NESO POINT6 2700K 12° white

NESO POINT is a luminaire with six lights from the NESO family in white. It is integrated into the rail thanks to magnets. The 12 version is ideal as a point light.
Specification
  • Reference: 5010292711

    Catalogue: Architectural

    EAN: 8421776292932

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    ERP registration number: 1174258

    Fixing: Wall

    Series: 5010

    Light Source Energy Class: F

    Light Source Code: L00261

    IP: 20

    Power max.(W): 8W

    Light source: SMD LED

    Light source included: Yes

    Maximum driver info: 24V CV

    Lumens max: 480lm

    Voltage: 24V DC

    Colour temperature: 2700K

    CRI: 90

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 12°

    Total height: 56

    Length: 164

    Depth: 34

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.001105

    Gross weight of box Ind. Trawl: 0.365

    Net weight consolidated item: 0,30

Technical specification
  • Unique ref.5010292711_-_NESO-POINT6-2700K-12-white
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)30
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit