Publish your products
NESO LINE64 3000K white Casambi

NESO LINE64 3000K white Casambi

NESO LINE is a white luminaire from the NESO family. It is integrated into the rail thanks to magnets. It measures 64cm. With a color temperature of 3000K, this luminaire allows you to create pleasant and welcoming atmospheres. The Casambi system allows you to regulate the light intensity wirelessly.
Specification
  • Reference: 5010593001W

    Catalogue: Architectural

    EAN: 8421776335271

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    ERP registration number: 1177768

    Fixing: Wall

    Serie: 5010

    Body material: Aluminium

    Body finish: White

    Light Source Energy Class: E

    Light Source Code: L00268

    IP: 20

    Type: III

    Power max (W): 26W

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 1442lm

    Voltage: 24V DC

    Colour temperature (K): 3000K

    CRI: 90

    MAC ADAM STEP: 3 SDCM

    Total height: 56

    Length: 640

    Depth: 34

    Type of dirver regulation: CASAMBI

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.003812

    Gross weight of box Ind. Trawl: 1.18

    Net weight consolidated item: 0,50

Technical specification
  • Unique ref.5010593001W_-_NESO-LINE64-3000K-white-Casambi
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-06
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)50
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit