Publish your products
NESO Track recessed 2 meter white

NESO Track recessed 2 meter white

Recessed track from the NESO series in white. NESO is a family of architectural range that you can create according to the needs of your project or business. It measures 2m.
Specification
  • Reference: 5020120201

    Catalogue: Architectural

    EAN: 8421776252325

    Tariff Item: 9405990090

    Clase ETIM - ETIM 9.0: EC000101

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Series: 5010

    Maximum driver info: 24V CV

    Voltage: 24V DC

    Total height: 76

    Length: 2000

    Depth: 39

    Assembly of linear systems: DE EMPOTRAR

    Additional rods included in the box: No

    Individual box height (MM): 2000

    Individual box width (MM): 90

    Length individual box (MM): 90

    Volume Box Ind. Trawl: 0.0162

    Gross weight of box Ind. Trawl: 16

    PCS: 0

    Net weight consolidated item: 4,00

Technical specification
  • Unique ref.5020120201_-_NESO-Track-recessed-2-meter-white
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)400
Classification
  • BIMobject CategoryLighting - Surface Mounted