Publish your products
NESO Accessory electrical terminal for surface white DALI

NESO Accessory electrical terminal for surface white DALI

Electrical terminal for white NESO surface rails. The DALI system allows you to regulate the light intensity.
Specification
  • Reference: 5020210301D

    Catalogue: Architectural

    EAN: 8421776252417

    Tariff Item: 9405990090

    Clase ETIM - ETIM 9.0: EC002556

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Series: 5010

    IP: 20

    Maximum driver info: 24V CV

    Voltage: 24V DC

    Total height: 47

    Length: 76

    Depth: 39

    Assembly of linear systems: DE SUPERFICIE

    Additional rods included in the box: No

    Individual box height (MM): 110

    Individual box width (MM): 80

    Length individual box (MM): 130

    Volume Box Ind. Trawl: 0.0011

    Gross weight of box Ind. Trawl: 0.294444

    PCS: 0

    Net weight consolidated item: 0,15

Technical specification
  • Unique ref.5020210301D_-_NESO-Accessory-electrical-terminal-for-surface-white-DALI
  • Product familyArchitectural
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)15
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit