Publish your products
STUDIO Chrome and white clip lamp

STUDIO Chrome and white clip lamp

STUDIO is a design luminaire by Nahtrang created to offer comfort for working, studying or reading. This clip-on lamp (70 mm) is ideal for placing on a shelf or at the end of the desk, bringing light into the workspace. STUDIO has an accessory ref. 51129, not included, which allows it to be converted into a wall light.
Specification
  • Reference: 51134

    Catalogue: Iluminación

    EAN: 8421776118867

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000302

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: 1_56_7

    Series: 5113

    IP: 20

    Power max.(W): 8

    Hertz: 50/60Hz

    Light source: E14

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17461

    Voltage: 100V-240V

    Total height: 140

    Length: 300

    Depth: 90

    Related accessory: 51129

    Additional rods included in the box: No

    Unit box per Master box: 24

    Individual box height (MM): 210

    Individual box width (MM): 100

    Length individual box (MM): 185

    Volume Box Ind. Trawl: 0.003885

    Gross weight of box Ind. Trawl: 0.5

    PCS: 96

    Net weight consolidated item: 0.425

Technical specification
  • Unique ref.51134_-_STUDIO-Chrome-and-white-clip-lamp
  • Product familyInterior
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.425
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit