Publish your products
INVITING White clip lamp

INVITING White clip lamp

INVITING is a family designed by Bohman&Folenius for home lighting. Its main feature is that the light moves to accompany you in different needs and moods. The head can be adjusted in its horizontal and vertical axis and the light source is adjustable both in intensity by sliding the upper circumference along the head and color temperature by turning the wheel. This luminaire is designed to illuminate work tables, reading spaces or shelves, as well as bed heads.
Specification
  • Reference: 57315

    Catalogue: Iluminación

    EAN: 8421776322011

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000302

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    ERP registration number: 1043678

    Fixing: 1_56_7

    Serie: 5730

    Body material: Aluminium

    Body finish: Matt White

    Light Source Energy Class: F

    Light Source Code: L00015

    IP: 20

    Type: II

    Power max (W): 6

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 410lm

    Voltage: 100V-240V

    Adjustable K range: 2700 - 4800K

    TEMPERATURA DE COLOR REGULABLE (K): 1

    CRI: >80

    Total height: 300

    Length: 210

    Depth: 75

    Additional rods included in the box: No

    Individual box height: 100

    Individual box width: 165

    Length individual box: 350

    Volume Box Ind. Trawl: 0.026

    Gross weight of box Ind. Trawl: 1.4

    PCS/PALLET: 120

    Net weight consolidated item: 1.3

Technical specification
  • Unique ref.57315_-_INVITING-White-clip-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)1.3
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit