Reference: 57400
Catalogue: Iluminación
EAN: 8421776181106
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000302
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Table
Series: 5740
IP: 20
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 570
Length: 150
Depth: 573
Base diameter: 150
Additional rods included in the box: No
Unit box per Master box: 4
Individual box height (MM): 450
Individual box width (MM): 200
Length individual box (MM): 250
Volume Box Ind. Trawl: 0.0225
Gross weight of box Ind. Trawl: 2.85
PCS: 0
Net weight consolidated item: 2.33