Publish your products
NESO SLIM Black LINE30 2700K

NESO SLIM Black LINE30 2700K

NESO SLIM LINE is a luminaire from the NESO SLIM family. It is integrated into the rail thanks to magnets. It measures 30cm.
Specification
  • Reference: 6010492702

    Catalogue: Architectural

    EAN: 8421776361850

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Serie: 50101

    Body material: Aluminium

    Body finish: Black

    IP: 20

    Type: III

    Power max (W): 6W

    Lumens max: 322lm

    Voltage: 24V DC

    Colour temperature (K): 2700K

    TEMPERATURA DE COLOR REGULABLE (K): 0

    CRI: 90

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 100°

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.0207

    Gross weight of box Ind. Trawl: 4.9

    Net weight consolidated item: 0,16

Technical specification
  • Unique ref.6010492702_-_NESO-SLIM-Black-LINE30-2700K
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)16
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit