Publish your products
NESO SLIM TOP 2700K 20 degrees black CASAMBI

NESO SLIM TOP 2700K 20 degrees black CASAMBI

NESO SLIM TOP is a luminaire from the NESO SLIM family. It is integrated into the rail thanks to magnets. The 20° version is ideal as an accent light in showcases or shop windows, in restaurants and hotels, but also in exhibition halls or museums. The CASAMBI system allows you to regulate the intensity of the light.
Specification
  • Reference: 6010692712W

    Catalogue: Architectural

    EAN: 8421776361997

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Serie: 50101

    Body material: Aluminium

    Body finish: Black

    IP: 20

    Type: III

    Power max (W): 5W

    Lumens max: 308lm

    Voltage: 24V DC

    Colour temperature (K): 2700K

    TEMPERATURA DE COLOR REGULABLE (K): 0

    CRI: 90

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 20°

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    Net weight consolidated item: 0,58

Technical specification
  • Unique ref.6010692712W_-_NESO-SLIM-TOP-2700K-20-degrees-black-CASAMBI
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)58
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit