Publish your products
NESO SLIM HOLE 3000K 40 degrees black DALI

NESO SLIM HOLE 3000K 40 degrees black DALI

NESO SLIM HOLE is a luminaire from the NESO SLIM family. It is integrated into the rail thanks to magnets. With a color temperature of 3000K, this recessed light allows you to create pleasant and welcoming atmospheres. The DALI system allows you to regulate the light intensity.
Specification
  • Reference: 6010793022D

    Catalogue: Architectural

    EAN: 8421776362192

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Serie: 50101

    Body material: Aluminium

    Body finish: Black

    IP: 20

    Type: III

    Power max (W): 5W

    Lumens max: 345lm

    Voltage: 24V DC

    Colour temperature (K): 3000K

    TEMPERATURA DE COLOR REGULABLE (K): 0

    CRI: 90

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 40°

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.5

    Net weight consolidated item: 0,35

Technical specification
  • Unique ref.6010793022D_-_NESO-SLIM-HOLE-3000K-40-degrees-black-DALI
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)35
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit