Publish your products
NESO SLIM Track recessed 2 meter black DALI

NESO SLIM Track recessed 2 meter black DALI

Recessed rail from the NESO SLIM series. NESO SLIM is a family of the architectural range that you can create according to the needs of your project or business. It measures 2m. This track is intended for use with projectors with a DALI system.
Specification
  • Reference: 6020120202D

    Catalogue: Architectural

    EAN: 8421776362529

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000101

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Ceiling

    Serie: 50101

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 3.35

    Net weight consolidated item: 3,20

Technical specification
  • Unique ref.6020120202D_-_NESO-SLIM-Track-recessed-2-meter-black-DALI
  • Product familyArchitectural
  • Product groupTrack Projectors
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)320
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit