Publish your products
NESO SLIM Accessory outer corner recessed black

NESO SLIM Accessory outer corner recessed black

Accessory to change the plane of the NESO SLIM recessed rail structure. Abroad.
Specification
  • Reference: 6020221302

    Catalogue: Architectural

    EAN: 8421776362703

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002557

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Ceiling

    Serie: 50101

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.04459

    Gross weight of box Ind. Trawl: 5.9

    Net weight consolidated item: 0,14

Technical specification
  • Unique ref.6020221302_-_NESO-SLIM-Accessory-outer-corner-recessed-black
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Weight Net (Kg)14
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit