Publish your products
TECTO 2L AR111 Black ceiling lamp

TECTO 2L AR111 Black ceiling lamp

Black ceiling lamp with a contemporary style designed for residential lighting. TECTO offers a groundbreaking design and is perfect for giving the room a contemporary touch, not only at home but also in businesses.
Specification
  • Reference: 63277

    Catalogue: Iluminación

    EAN: 8421776086029

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Ceiling

    Series: 6324

    IP: 20

    Power max.(W): 30

    Hertz: 50/60Hz

    Light source: G53 AR111

    Light source included: No

    No. Bulb socket: 2

    Recommended bulb: 97411

    Voltage: 100V-240V

    Total height: 120

    Length: 270

    Depth: 135

    Additional rods included in the box: No

    Unit box per Master box: 10

    Individual box height (MM): 125

    Individual box width (MM): 140

    Length individual box (MM): 270

    Volume Box Ind. Trawl: 0.004725

    Gross weight of box Ind. Trawl: 1.833

    PCS: 160

    Net weight consolidated item: 1.719

Technical specification
  • Unique ref.63277_-_TECTO-2L-AR111-Black-ceiling-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)1.719
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit