Reference: 63521
Catalogue: Iluminación
EAN: 8421776364196
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
ERP applies?: Yes
ERP registration number: 1941532
Fixing: Wall
Serie: 6356
Body material: Aluminium
Body finish: Chrome
Light Source Energy Class: F
Light Source Code: L00344
IP: 44
Type: II
Power max (W): 6
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
Lumens max: 650lm
Voltage: 220V-240V
Colour temperature (K): 3000K
TEMPERATURA DE COLOR REGULABLE (K): 0
CRI: >=80
Total height: 39
Length: 300
Depth: 78
Additional rods included in the box: No
Volume Box Ind. Trawl: 0.002211
Gross weight of box Ind. Trawl: 0.82
Net weight consolidated item: 0,82