Publish your products
TIDE 600 Black wall lamp

TIDE 600 Black wall lamp

TIDE 600 is a linear bathroom wall luminaire in a black finish, which can be installed either next to or above a mirror. This wall light, with LED technology and 3000K color temperature, provides soft and efficient lighting.
Specification
  • Reference: 63522

    Catalogue: Iluminación

    EAN: 8421776364202

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    ERP registration number: 1941545

    Fixing: Wall

    Serie: 6356

    Body material: Aluminium

    Body finish: Matt Black

    Light Source Energy Class: F

    Light Source Code: L00345

    IP: 44

    Type: II

    Power max (W): 9

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 966lm

    Voltage: 220V-240V

    Colour temperature (K): 3000K

    CRI: >=80

    Total height: 39

    Length: 600

    Depth: 78

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.004191

    Gross weight of box Ind. Trawl: 1.24

    Net weight consolidated item: 0,80

Technical specification
  • Unique ref.63522_-_TIDE-600-Black-wall-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)80
Classification
  • BIMobject CategoryLighting - Wall Mounted