Reference: 64099
Catalogue: Iluminación
EAN: 8421776141766
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC001743
MERCADO GLOBAL: Si
ERP applies?: Yes
ERP registration number: 1069301
Fixing: Ceiling
Series: 6409
Diffusor material: PMMA
Diffuser finish: Opal
Light Source Energy Class: F
Light Source Code: L00082
IP: 20
Power max.(W): 23
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED
Lumens max: 1260lm
Voltage: 220V-240V
Colour temperature: 3000K
CRI: >80
Total height: 1670
Length: 400
Depth: 400
Total diameter: 400
Additional rods included in the box: No
Unit box per Master box: 3
Individual box height (MM): 443
Individual box width (MM): 140
Length individual box (MM): 443
Volume Box Ind. Trawl: 0.027475
Gross weight of box Ind. Trawl: 2.9
PCS: 12
Net weight consolidated item: 2.8