Publish your products
COSMOS Brass pendant lamp

COSMOS Brass pendant lamp

COSMOS is a Scandinavian style pendant luminaire. The attention falls on the light bulb shown in all its splendor.
Specification
  • Reference: 64224-110

    Catalogue: Iluminación

    EAN: 8421776415737

    Tariff Item: 9405119090

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 6429

    Body material: Aluminium+Steel

    Body finish: Bronze

    Light Source Energy Class: E

    IP: 20

    Type: II

    Power max (W): 5

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 360lm

    Voltage: 110V

    Colour temperature (K): 3000K

    CRI: >80

    Opening degrees: 180°

    Total height: 1400

    Length: 220

    Depth: 220

    Total diameter: 220

    Canopy diameter: 60

    Additional rods included in the box: No

    Individual box height: 105

    Individual box width: 228

    Length individual box: 230

    Gross weight of box Ind. Trawl: 0,727

    PCS/PALLET: 80

    Net weight consolidated item: 0,526

Technical specification
  • Unique ref.64224-110_-_COSMOS-Brass-pendant-lamp
  • Product familyINDOOR
  • Product groupSUSPENSION
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainAluminum
  • Material secondarySteel
  • Weight Net (Kg)526
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit