Publish your products
VENICE White wall lamp cobalt blue

VENICE White wall lamp cobalt blue

VENICE is a wall luminaire designed by Adolfo Abejón, compact and elegant. The appropriate selection of materials and the friendly shapes of VENICE make it ideal for lighting creating comfortable spaces. The cobalt blue ceramic screen is made by hand in a workshop in Barcelona and is installed quickly and easily, thanks to the slot it incorporates and the careful design of the metal support. You can also find it in black, pink, white and striped finishes.
Specification
  • Reference: 64274

    Catalogue: Iluminación

    EAN: 8421776315211

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Serie: 6437

    Body material: Aluminium

    Screen material: Ceramic

    Body finish: Shiny Black

    Screen finish: Blue

    Blade finish: Blue

    IP: 20

    Type: II

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 174

    Length: 200

    Total diameter: 164

    Individual diameter: 164

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.014802

    Gross weight of box Ind. Trawl: 6.65

    Net weight consolidated item: 5.405

Technical specification
  • Unique ref.64274_-_VENICE-White-wall-lamp-cobalt-blue
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryCeramics
  • Weight Net (Kg)5.405
Classification
  • BIMobject CategoryLighting - Wall Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit