Reference: 68323
Catalogue: Iluminación
EAN: 8421776147768
Tariff Item: 9405119090
MERCADO GLOBAL: Si
ERP applies?: 0
Fixing: Ceiling
Series: 1528
Screen material: Textile
Diffusor material: Textile
Screen finish: White
Diffuser finish: White
Blade finish: White
Light Source Energy Class: F
IP: 20
Power max.(W): 20W
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B
Recommended bulb: 17463
Lumens max: 1313lm
Voltage: 220V-240V
Adjustable K range: 3000 - 4000 - 6000K
TEMPERATURA DE COLOR REGULABLE (K): 1
CRI: >80
Total height: 185
Length: 400
Depth: 400
Total diameter: 400
Accessories included in the box: Mando a distancia
Additional rods included in the box: No
Unit box per Master box: 1
Individual box height (MM): 230
Individual box width (MM): 420
Length individual box (MM): 420
Volume Box Ind. Trawl: 0.040572
Gross weight of box Ind. Trawl: 1.07
PCS: 14
Net weight consolidated item: 0.963