Reference: 68488
Catalogue: Iluminación
EAN: 8421776169869
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000302
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Table
Series: 6848
Screen material: Textile
Screen finish: White
Blade finish: White
IP: 20
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 550
Length: 210
Depth: 180
Additional rods included in the box: No
Unit box per Master box: 4
Individual box height (MM): 440
Individual box width (MM): 80
Length individual box (MM): 230
Volume Box Ind. Trawl: 0.008096
Gross weight of box Ind. Trawl: 2.5
PCS: 100
Net weight consolidated item: 1.8