Publish your products
SABA M Matt nickel table lamp h 84 mm

SABA M Matt nickel table lamp h 84 mm

Light up your home with this classic design table made of metal and textile lampshade.
Specification
  • Reference: 68546

    Catalogue: Iluminación

    EAN: 8421776044654

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000302

    MERCADO GLOBAL: Si

    ERP applies?: No

    Fixing: Table

    Series: 1709

    Screen material: Textile

    Screen finish: Black

    Blade finish: Black

    IP: 20

    Power max.(W): 15W

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 840

    Length: 200

    Depth: 200

    Base diameter: 200

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 90

    Individual box width (MM): 220

    Length individual box (MM): 530

    Volume Box Ind. Trawl: 0.010494

    Gross weight of box Ind. Trawl: 1.8

    PCS: 44

    Net weight consolidated item: 1.44

Technical specification
  • Unique ref.68546_-_SABA-M-Matt-nickel-table-lamp-h-84-mm
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)1.44
Classification
  • BIMobject CategoryLighting - Desk & Table