Publish your products
SLOT Accessory anti-glare visor black

SLOT Accessory anti-glare visor black

Anti-glare visor accessory for SLOT projector lamp.
Specification
  • Reference: 70039

    Catalogue: Iluminación

    EAN: 8421776336155

    Tariff Item: 9405990090

    Clase ETIM - ETIM 9.0: EC002558

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Serie: 7003

    Body material: Aluminium

    Body finish: Black

    Sea Side Suitable: 0

    Length: 50

    Total diameter: 72

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.000366

    Gross weight of box Ind. Trawl: 0.088

    Net weight consolidated item: 0,05

Technical specification
  • Unique ref.70039_-_SLOT-Accessory-anti-glare-visor-black
  • Product familyOutdoor
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)5
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit