Publish your products
FROL Matt nickel recessed lamp

FROL Matt nickel recessed lamp

LED recessed light to illuminate gardens and terraces. The lighting source is SMD LED 1W. Flush box and driver included. This luminaire has IP65 which gives it high protection against rain and solid bodies.
Specification
  • Reference: 70135

    Catalogue: Iluminación

    EAN: 8421776118546

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000481

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    ERP registration number: 1104473

    Fixing: Wall

    Series: 7012

    Diffusor material: PC

    Diffuser finish: Opal

    Light Source Energy Class: D

    Light Source Code: L00152

    IP: 65

    Power max.(W): 0,8

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 113lm

    Voltage: 220V-240V

    Colour temperature: 3000K

    CRI: >80

    Total height: 85

    Length: 85

    Depth: 45

    Including Flush box: Yes

    Flush box dimensions : 92x92x50mm

    MEDIDA DE CORTE: 92x92

    Additional rods included in the box: No

    Unit box per Master box: 50

    Individual box height (MM): 70

    Individual box width (MM): 97

    Length individual box (MM): 120

    Volume Box Ind. Trawl: 0.000815

    Gross weight of box Ind. Trawl: 0.181

    PCS: 900

    Net weight consolidated item: 0.142

Technical specification
  • Unique ref.70135_-_FROL-Matt-nickel-recessed-lamp
  • Product familyOutdoor
  • Product groupRecessed
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.142
Classification
  • BIMobject CategoryLighting - Outside
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit