Publish your products
BEZEL Black beacon lamp

BEZEL Black beacon lamp

BEZEL is a beacon with simple lines in black, ideal for lighting paths and passage areas. Its simplified design makes it blend into any environment. It is made of aluminum and offers a warm light. It has IP65 which gives it high protection against rain and solid bodies.
Specification
  • Reference: 70247-110

    Catalogue: Iluminación

    EAN: 8421776415942

    Tariff Item: 9405119090

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Floor

    Serie: 7204

    Body material: Aluminium

    Body finish: Matt Black

    Light Source Energy Class: G

    IP: 65

    Type: I

    IK: 06

    Power max (W): 8

    Hertz: 50/60Hz

    Light source: COB LED

    Maximum driver info: 200mA CC

    Lumens max: 349lm

    Voltage: 110V

    Colour temperature (K): 2700K

    CRI: 90

    Sea Side Suitable: 0

    Total height: 600

    Total diameter: 40

    Accessories included in the box: conector waterproof

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0,002334716

    Gross weight of box Ind. Trawl: 1,2

    Net weight consolidated item: 1,2

Technical specification
  • Unique ref.70247-110_-_BEZEL-Black-beacon-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)12
Classification
  • BIMobject CategoryLighting - Outside
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit