Publish your products
BALIC Black wall lamp

BALIC Black wall lamp

BALIC is an IP65 architectural wall luminaire designed by Yembara Studio, perfect for illuminating exteriors such as gardens, terraces and passage areas. This black wall light allows you to select the color temperature at the time of installation (2700-3000-4000K). It has a subtly asymmetrical light effect, ideal for lighting facades and columns.
Specification
  • Reference: 70294-110

    Catalogue: Iluminación

    EAN: 8421776416031

    Tariff Item: 9405119090

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Wall

    Serie: 7011

    Body material: Aluminium

    Body finish: Black

    Light Source Energy Class: E

    IP: 65

    Type: I

    IK: 06

    Power max (W): 8

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Maximum driver info: 200mA CC

    Lumens max: 813/870/896lm

    Voltage: 110V

    Adjustable K range: 2700 - 3000 - 4000K

    TEMPERATURA DE COLOR REGULABLE (K): 1

    CRI: >=80

    Sea Side Suitable: 0

    Total height: 65

    Length: 150

    Depth: 83.5

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0,638

    Net weight consolidated item: 0,555

Technical specification
  • Unique ref.70294-110_-_BALIC-Black-wall-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)555
Classification
  • BIMobject CategoryLighting - Outside
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit