Publish your products
GEISER 130 Wall washer recessed

GEISER 130 Wall washer recessed

GEISER 130 is a recessed floor light with a stainless steel frame and is ideal for bathing vertical surfaces with a high level of visual comfort. It is used to create light effects on walls and facades, highlighting reliefs and volumes. This luminaire has IP67 which gives it high protection against rain and solid bodies. Includes recessed box.
Specification
  • Reference: 70311

    Catalogue: Iluminación

    EAN: 8421776346017

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    ERP registration number: 908204

    Fixing: Floor

    Serie: 7032

    Body material: Stainless steel 316L+Aluminium

    Body finish: Satin Stainless

    Light Source Energy Class: G

    Light Source Code: CXA1304-0000-000ggYnn27F

    IP: 67

    Type: II

    IK: 08

    Power max (W): 7,5

    Hertz: 50/60Hz

    Light source: COB LED

    Light source included: Yes

    Maximum driver info: 350mA CC

    Lumens max: 283lm

    Voltage: 220V-240V

    Colour temperature (K): 3000K

    TEMPERATURA DE COLOR REGULABLE (K): 0

    CRI: >80

    Sea Side Suitable: 1

    Total height: 140

    Total diameter: 130

    Including Flush box: Yes

    Flush box dimensions: ø120*130mm

    MEDIDA DE CORTE: ø125

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.002825

    Gross weight of box Ind. Trawl: 1.3

    Net weight consolidated item: 1,08

Technical specification
  • Unique ref.70311_-_GEISER-130-Wall-washer-recessed
  • Product familyOutdoor
  • Product groupRecessed
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainStainless steel 316
  • Material secondaryAluminum
  • Weight Net (Kg)108
Classification
  • BIMobject CategoryLighting - Outside
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit