Publish your products
CROSBY Grey recessed lamp warm light

CROSBY Grey recessed lamp warm light

Contemporary recessed light for outdoor lighting with LED technology and warm light, made of injected aluminum and 316 stainless steel with tempered glass diffuser. Includes the ABS box for embedding. The lighting source is HIGH POWER LED 2W 3000K 77Lm. It has a shock resistance of IK08. It allows the wheeled passage of a maximum of 1400Kg.
Specification
  • Reference: 70459N

    Catalogue: Iluminación

    EAN: 8421776064805

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000481

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    ERP registration number: 1029261

    Fixing: Wall

    Series: 7045

    Diffusor material: Glass

    Diffuser finish: Opal

    Light Source Energy Class: G

    Light Source Code: L00004

    IP: 67

    IK: 08

    Power max.(W): 1

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 13lm

    Voltage: 100V-240V

    Colour temperature: 3000K

    CRI: >80

    Opening degrees: 120°

    Sea Sied Suitable: 1

    Total height: 100

    Length: 80

    Depth: 80

    Total diameter: 80

    Including Flush box: Yes

    Flush box dimensions : ø80x100mm

    MEDIDA DE CORTE: ø80

    Additional rods included in the box: No

    Unit box per Master box: 24

    Individual box height (MM): 90

    Individual box width (MM): 90

    Length individual box (MM): 125

    Volume Box Ind. Trawl: 0.001013

    Gross weight of box Ind. Trawl: 0.46

    PCS: 768

    Net weight consolidated item: 0.403

Technical specification
  • Unique ref.70459N_-_CROSBY-Grey-recessed-lamp-warm-light
  • Product familyOutdoor
  • Product groupRecessed
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.403
Classification
  • BIMobject CategoryLighting - Outside
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit