Publish your products
SUNSET Dark grey wall lamp

SUNSET Dark grey wall lamp

Dark gray wall lamp for outdoor lighting. This wall light has directional fins that will allow you to control the upper and lower light beam to achieve functional but also decorative lighting.
Specification
  • Reference: 70687

    Catalogue: Iluminación

    EAN: 8421776144415

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    ERP registration number: 1035335

    Fixing: Wall

    Series: 7078

    Diffusor material: Glass

    Diffuser finish: Opal

    Light Source Energy Class: F

    Light Source Code: L00007

    IP: 54

    Power max.(W): 2x3

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 2x130lm

    Voltage: 220V-240V

    Colour temperature: 3000K

    CRI: >80

    Total height: 111

    Length: 140

    Depth: 110

    Additional rods included in the box: No

    Unit box per Master box: 8

    Individual box height (MM): 130

    Individual box width (MM): 120

    Length individual box (MM): 150

    Volume Box Ind. Trawl: 0.00234

    Gross weight of box Ind. Trawl: 0.86

    PCS: 256

    Net weight consolidated item: 0.68

Technical specification
  • Unique ref.70687_-_SUNSET-Dark-grey-wall-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.68
Classification
  • BIMobject CategoryLighting - Wall Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit