Reference: 70697
Catalogue: Iluminación
EAN: 8421776706972
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Wall
Series: 1285
Diffusor material: PC
Diffuser finish: Opal
IP: 44
IK: 06
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 120
Length: 250
Depth: 135
Additional rods included in the box: No
Unit box per Master box: 12
Individual box height (MM): 146
Individual box width (MM): 125
Length individual box (MM): 253
Volume Box Ind. Trawl: 0.004617
Gross weight of box Ind. Trawl: 1.1
PCS: 192
Net weight consolidated item: 0.88