Reference: 70756
Catalogue: Iluminación
EAN: 8421776034327
Tariff Item: 9405990090
Clase ETIM - ETIM 9.0: EC000301
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: Yes
ERP registration number: 1077787
Fixing: Post
Series: 1811
Diffusor material: Glass
Diffuser finish: Transparent
Light Source Energy Class: E
Light Source Code: L00092
IP: 55
Power max.(W): 9
Hertz: 50/60Hz
Light source: COB LED
Light source included: Yes
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED
Lumens max: 647lm
Voltage: 100V-240V
Colour temperature: 3000K
CRI: >80
MAC ADAM STEP: 4 SDCM
Total height: 200
Length: 108
Depth: 108
Additional rods included in the box: No
Unit box per Master box: 12
Individual box height (MM): 115
Individual box width (MM): 115
Length individual box (MM): 217
Volume Box Ind. Trawl: 0.041625
Gross weight of box Ind. Trawl: 0.958333333333333
PCS: 216
Net weight consolidated item: 0.833333333333333