Publish your products
ARGUS Dark grey portable lamp

ARGUS Dark grey portable lamp

ARGUS is a dark gray portable table to illuminate gardens and terraces. This original portable lamp has easy ignition thanks to the Touch System. ARGUS is ideal for lighting and ambiance for outdoor evenings.
Specification
  • Reference: 70784

    Catalogue: Iluminación

    EAN: 8421776166295

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000302

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    ERP registration number: 1079602

    Fixing: Table

    Series: 7108

    Diffusor material: PMMA

    Diffuser finish: Transparent

    Light Source Energy Class: D

    Light Source Code: L00103

    IP: 54

    Power max.(W): 2

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 220lm

    Colour temperature: 3000K

    CRI: >80

    Total height: 470

    Length: 140

    Depth: 140

    Type of charging included: MICRO USB

    Additional rods included in the box: No

    Unit box per Master box: 4

    Individual box height (MM): 510

    Individual box width (MM): 170

    Length individual box (MM): 170

    Volume Box Ind. Trawl: 0.014739

    Gross weight of box Ind. Trawl: 1.93

    PCS: 48

    Net weight consolidated item: 1.67

Technical specification
  • Unique ref.70784_-_ARGUS-Dark-grey-portable-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)1.67
Classification
  • BIMobject CategoryLighting - Desk & Table
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit