Publish your products
AGRA 200 Dark grey beacon lamp 2700K

AGRA 200 Dark grey beacon lamp 2700K

The AGRA collection of high quality beacons are ideal for decorating gardens and outdoor spaces. These modern lamps are made of aluminum, with different sizes available. Contemporary in style, light filters through the four sides of the piece, providing a unique appeal to the space that is being illuminated. AGRA 200 in dark gray color and a color temperature of 2700K is ideal for marking paths and providing a decorative touch to the place.
Specification
  • Reference: 70840

    Catalogue: Iluminación

    EAN: 8421776346154

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000301

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    ERP registration number: 908200

    Fixing: Post

    Serie: 1811

    Body material: Aluminium

    Body finish: Dark Grey

    Light Source Energy Class: G

    Light Source Code: CXA1304-0000-000ggYnn27F

    IP: 55

    Type: I

    Power max (W): 9

    Hertz: 50/60Hz

    Light source: COB LED

    Light source included: Yes

    Lumens max: 503lm

    Voltage: 100V-240V

    Colour temperature (K): 2700K

    TEMPERATURA DE COLOR REGULABLE (K): 0

    CRI: >80

    Sea Side Suitable: 0

    Total height: 200

    Length: 108

    Depth: 108

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.00287

    Gross weight of box Ind. Trawl: 1,137

    Net weight consolidated item: 1,059

Technical specification
  • Unique ref.70840_-_AGRA-200-Dark-grey-beacon-lamp-2700K
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)1059
Classification
  • BIMobject CategoryLighting - Outside
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit