Publish your products
BRONX Brown wall lamp

BRONX Brown wall lamp

BRONX is a brown wall luminaire for industrial style outdoor lighting. It is a designer lamp by Alex & Manel Lluscà with fine and modern lines, ideal for illuminating the garden or terrace. This luminaire has IP44 which gives it protection against humidity.
Specification
  • Reference: 71194

    Catalogue: Iluminación

    EAN: 8421776146037

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Series: 7111

    Diffusor material: Glass

    Diffuser finish: Transparent

    IP: 44

    Power max.(W): 8

    Hertz: 50/60Hz

    Light source: GU10

    Light source included: No

    No. Bulb socket: 1

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B

    Recommended bulb: 97685327

    Voltage: 100V-240V

    Total height: 96

    Length: 144

    Depth: 133

    Additional rods included in the box: No

    Unit box per Master box: 12

    Individual box height (MM): 110

    Individual box width (MM): 150

    Length individual box (MM): 160

    Volume Box Ind. Trawl: 0.00264

    Gross weight of box Ind. Trawl: 0.416

    PCS: 252

    Net weight consolidated item: 0.35

Technical specification
  • Unique ref.71194_-_BRONX-Brown-wall-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.35
Classification
  • BIMobject CategoryLighting - Wall Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit