Reference: 71212
Catalogue: Iluminación
EAN: 8421776116139
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: Yes
ERP registration number: 1167304
Fixing: Wall
Series: 7121
Diffusor material: PC
Diffuser finish: Opal
Light Source Energy Class: E
Light Source Code: L00247
IP: 65
Power max.(W): 12
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
Energy Class LED Lighting Included: A++ to A LED
Lumens max: 310lm
Voltage: 100V-240V
Colour temperature: 3000K
CRI: >80
Total height: 155
Length: 155
Depth: 90
Additional rods included in the box: No
Unit box per Master box: 8
Individual box height (MM): 110
Individual box width (MM): 160
Length individual box (MM): 160
Volume Box Ind. Trawl: 0.002816
Gross weight of box Ind. Trawl: 1.266
PCS: 216
Net weight consolidated item: 1.2