Reference: 71225
Catalogue: Iluminación
EAN: 8421776167452
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000301
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: Yes
ERP registration number: 1146069
Fixing: Floor
Series: 7123
Diffusor material: PC
Diffuser finish: Opal
Light Source Energy Class: F
Light Source Code: L00204
IP: 65
IK: 08
Power max.(W): 18
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
Energy Class LED Lighting Included: A++ to A LED
Lumens max: 1120lm
Voltage: 100V-240V
Colour temperature: 3000K
CRI: >80
MAC ADAM STEP: >5 SDCM
Total height: 650
Length: 225
Depth: 225
Additional rods included in the box: No
Unit box per Master box: 4
Individual box height (MM): 260
Individual box width (MM): 660
Length individual box (MM): 240
Volume Box Ind. Trawl: 0.041184
Gross weight of box Ind. Trawl: 2.88
PCS: 16
Net weight consolidated item: 2.13