Reference: 71480
Catalogue: Iluminación
EAN: 8421776714809
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000481
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Wall
Series: 206
Diffusor material: Glass
Diffuser finish: Opal
IP: 44
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 100
Length: 233
Depth: 77
Including Flush box: No
Flush box dimensions : 230x89mm
MEDIDA DE CORTE: 230x89
Related accessory: 71482
Additional rods included in the box: No
Unit box per Master box: 18
Individual box height (MM): 106
Individual box width (MM): 89
Length individual box (MM): 232
Volume Box Ind. Trawl: 0.002189
Gross weight of box Ind. Trawl: 0.6
PCS: 288
Net weight consolidated item: 0.51