Publish your products
SAIGON OUT ochre floor lamp 2M C100

SAIGON OUT ochre floor lamp 2M C100

SAIGON is a collection of designer lamps by Nahtrang for outdoor lighting. It is characterized by simplicity and pure forms. This is the living room floor lamp with a 2m C100 ocher shade. The lampshade is made of UV-resistant polyester rope that allows light to pass through, creating a beautiful light effect.
Specification
  • Reference: 71569-14

    Catalogue: Iluminación

    EAN: 8421776344730

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000301

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Floor

    Serie: 7158

    Body material: Aluminium+Concrete

    Screen material: PL

    Body finish: Dark Grey

    Screen finish: Ochre

    Blade finish: Ochre

    IP: 44

    Type: II

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Sea Side Suitable: 0

    Total height: 1950

    Total diameter: 1050

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.377649

    Gross weight of box Ind. Trawl: 18.5

    Net weight consolidated item: 26

Technical specification
  • Unique ref.71569-14_-_SAIGON-OUT-ochre-floor-lamp-2M-C100
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryConcrete
  • Weight Net (Kg)26
Classification
  • BIMobject CategoryLighting - Outside
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit