Publish your products
SAIGON OUT 1200 C70 Grey/beige floor lamp

SAIGON OUT 1200 C70 Grey/beige floor lamp

SAIGON is a collection of designer lamps by Nahtrang for outdoor lighting. It is characterized by simplicity and pure forms. This is the living room floor lamp with a beige lampshade and a height of 1m. The lampshade is made of rope that allows light to pass through, creating a beautiful light effect.
Specification
  • Reference: 71575-09

    Catalogue: Iluminación

    EAN: 8421776326071

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000300

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Floor

    Serie: 7158

    Body material: Aluminium

    Screen material: PP

    Body finish: Dark Grey

    Screen finish: Beige

    Blade finish: Beige

    IP: 44

    Type: II

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Sea Side Suitable: 0

    Total height: 1200

    Length: 680

    Depth: 680

    Base diameter: 400

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0,177158

    Gross weight of box Ind. Trawl: 3,6

    Net weight consolidated item: 12,15

Technical specification
  • Unique ref.71575-09_-_SAIGON-OUT-1200-C70-Grey-beige-floor-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)1215
Classification
  • BIMobject CategoryLighting - Outside
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit