Publish your products
SAIGON OUT C100 olive green portable and pendant lamp hole cap

SAIGON OUT C100 olive green portable and pendant lamp hole cap

SAIGON is a collection of designer lamps by Nahtrang for outdoor lighting. It is characterized by simplicity and pure forms. This is the portable and hanging lamp with olive green C100 hole cap lampshade. The lampshade is made of UV-resistant polyester rope that allows light to pass through, creating a beautiful light effect.
Specification
  • Reference: 71584-12

    Catalogue: Iluminación

    EAN: 8421776344686

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001743

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Ceiling

    Serie: 7158

    Body material: Aluminium

    Screen material: PL

    Body finish: Dark Grey

    Screen finish: Green

    Blade finish: Green

    IP: 44

    Type: II

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Sea Side Suitable: 0

    Total height: 645

    Total diameter: 1050

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.35072

    Gross weight of box Ind. Trawl: 6.6

    Net weight consolidated item: 5.92

Technical specification
  • Unique ref.71584-12_-_SAIGON-OUT-C100-olive-green-portable-and-pendant-lamp-hole-cap
  • Product familyOutdoor
  • Product groupSuspension
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)5.92
Classification
  • BIMobject CategoryLighting - Outside
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit