Publish your products
KOV 2L Black round wall lamp 2700K 23°/23°

KOV 2L Black round wall lamp 2700K 23°/23°

KOV is a set of outdoor wall lamps with a simplified design. With direct/indirect light and a recessed light source, which ensures visual comfort. They offer one-way or two-way lighting and can be mounted vertically or horizontally. Its highly technical design has a drainage system to prevent water stagnation. This round black wall light has the possibility of choosing two different angles of 23º and 23º (one above and one below), a color temperature of 2700K. Possibility of installation up or down.
Specification
  • Reference: 71791-223

    Catalogue: Iluminación

    EAN: 8421776353992

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    ERP registration number: 875783

    Fixing: Wall

    Serie: 7180

    Body material: Aluminium

    Body finish: Black

    Light Source Energy Class: F

    Light Source Code: BXRH-27E1000-B-83

    IP: 65

    Type: I

    IK: 05

    Power max (W): 2x6

    Hertz: 50/60Hz

    Light source: COB LED

    Light source included: Yes

    Maximum driver info: 350mA CC

    Lumens max: 1304lm

    Voltage: 220V-240V

    Colour temperature (K): 2700K

    TEMPERATURA DE COLOR REGULABLE (K): 0

    CRI: >80

    Opening degrees: 22°

    Sea Side Suitable: 1

    Total height: 212

    Depth: 87

    Total diameter: 80

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    Net weight consolidated item: 1,09

Technical specification
  • Unique ref.71791-223_-_KOV-2L-Black-round-wall-lamp-2700K-23deg-23deg
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)109
Classification
  • BIMobject CategoryLighting - Outside
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit