Reference: 71909
Catalogue: Iluminación
EAN: 8421776231399
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
ERP applies?: Yes
ERP registration number: 1092265
Fixing: Wall
Series: 7192
Diffusor material: Glass
Diffuser finish: Prism
Light Source Energy Class: F
Light Source Code: L00126
IP: 65
IK: 07
Power max.(W): 8
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
Energy Class LED Lighting Included: A++ to A LED
Lumens max: 600lm
Voltage: 220V-240V
Colour temperature: 3000K
CRI: >80
Opening degrees: 90°
Total height: 48
Length: 220
Depth: 70
Additional rods included in the box: No
Individual box height (MM): 230
Individual box width (MM): 70
Length individual box (MM): 90
Volume Box Ind. Trawl: 0.001449
Gross weight of box Ind. Trawl: 1.1
PCS: 0
Net weight consolidated item: 0.9