Publish your products
SHADOW 250 Dark grey beacon lamp

SHADOW 250 Dark grey beacon lamp

SHADOW is an outdoor beacon whose framed body casts beautiful shadows. This beacon is designed by Alex&Manel Lluscà. Its lighting source is LED 10W integrated warm light.
Specification
  • Reference: 72311-110

    Catalogue: Iluminación

    EAN: 8421776416987

    Tariff Item: 9405119090

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Floor

    Serie: 7233

    Body material: Aluminium

    Body finish: Dark Grey

    Light Source Energy Class: E

    IP: 65

    Type: I

    IK: 08

    Power max (W): 11

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 800lm

    Voltage: 110V

    Colour temperature (K): 3000K

    CRI: >80

    Total height: 250

    Length: 200

    Depth: 250

    Additional rods included in the box: No

    Individual box height: 267

    Individual box width: 246

    Length individual box: 256

    Gross weight of box Ind. Trawl: 2,311

    PCS/PALLET: 48

    Net weight consolidated item: 2,029

Technical specification
  • Unique ref.72311-110_-_SHADOW-250-Dark-grey-beacon-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainAluminum
  • Weight Net (Kg)2029
Classification
  • BIMobject CategoryLighting - Outside
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit